??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24480.0110 Knurled Nut
HELP_VARIABLE
Company
Halder
Description
EH 24480. - Knurled Nuts DIN 6303 / with pin hole, form B
Bill of material
24480.0110 Knurled Nut
BESTNR
Ref. No.
24480.0110
AUS
Version
with pin hole, form B, steel
D1
Thread
M10
D2
36 mm
D3
28 mm
D4
30 mm
D5
predrilled
2.9 mm
E
4.0 mm
H
20 mm
K
14 mm
T
8 mm
PZ
suitable for cylindrical pin DIN 7
3.0 m 6x28
G
Weight
83 g
Embedded user actions